S90 75cm3 Pump

PUMP-VAR-DISPL CCW 90PV075

83054613

Model code: 90L075-KA-2-BC-80-S-4-C7-C-02-GBA-26-26-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: ENDCAP PORTS80twin ports
H: CHARGE PUMPC14 cc/rev
H: CHARGING SYSTEMC14 cc/rev
J: AUXILARY MOUNTING PADBCSAE-B with 13 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTC723T 16/32 Pitch
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION2Port A & B: high pressure relief only, up to 450 bar settings
SERIES 90 PUMP TYPE90L075Series 90 75cc/rev counter-clockwise rotation
T: CONTROL ORIFICES02MDC (P) 0,66 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A26260 Bar
Z: HIGH PRESSURE SETTING B26260 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm