S90 75cm3 Pump

PUMP-VAR-DISPL CW 90PV075

83055079

Model code: 90R075-LT-5-BB-60-D-3-S1-L-C6-GBA-40-40-22


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS60side ports
H: CHARGE PUMPLexternal charge pump with internal charge pressure relief valve
H: CHARGING SYSTEMLexternal charge pump with internal charge pressure relief valve
J: AUXILARY MOUNTING PADBBSAE-BB, flat cover with 15 teeth coupling
K: CHARGE PRESSURE SETTING2222 Bar
L: INPUT SHAFTS114T 12/24 Pitch; splined shaft
M: CONTROLSLTMDC, neutral start switch (high actuating force, screw terminal connectors), offset handle, rubber dust seal for control shaft
N: FILTRATIONDsuction ( for use with external charge pump)
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R075Series 90 75cc/rev, clockwise rotation
T: CONTROL ORIFICESC6MDC (P) 1,02 (TA) 1,4 (TB) 1,4 (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A40400 Bar
Z: HIGH PRESSURE SETTING B40400 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm