S90 75cm3 Pump NFPE

PUMP-VAR-DISPL CCW 90PV075

83068772

Model code: 90L075-HS-1-BC-80-P-4-S1-D-09-GBA-35-35-30


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: ENDCAP PORTS80twin ports
H: CHARGE PUMPD17 cc/rev
H: CHARGING SYSTEMD17 cc/rev
J: AUXILARY MOUNTING PADBCSAE-B with 13 teeth coupling
K: CHARGE PRESSURE SETTING3030 Bar
L: INPUT SHAFTS114T 12/24 Pitch; splined shaft
M: CONTROLSHSHDC, porting 6 - 18 BAR (88 - 264 PSI)
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
SERIES 90 PUMP TYPE90L075Series 90 75cc/rev counter-clockwise rotation
T: CONTROL ORIFICES09MDC (P) 2,34 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A35350 Bar
Z: HIGH PRESSURE SETTING B35350 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm