Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | E | limitation both sides, spec. servo cylinder with gage ports, small servopiston diameter |
| G: ENDCAP PORTS | 9C | Twin ports with high pressure shuttle valve, HD measurement port, loop flushing valve |
| H: CHARGING SYSTEM | J | 47 cc/rev |
| J: AUXILARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | 32 | 32 Bar |
| L: INPUT SHAFT | F1 | 13T 8/16 Pitch |
| M: CONTROLS | H9 | HDC, "standard porting, 6,0 - 18,0 BAR (88 - 264 PSI), metric |
| N: FILTRATION | K | suction; metric |
| P: HIGH PRESSURE REGULATION | D | Port A & B: high pressure relief only, 240 to 520 bar settings |
| SERIES 90 PUMP TYPE | 90R180 | Series 90 180cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | 00 | HDC & EDC2 (P) none (TA) 1,3* (TB) 1,3* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GCF | CP15+1,5° valve plate, metric porting |
| X: DATA SHEETS | G004 | no paint at the HD ports and the auxiliry mounting pads, while mounting an loop flushing valve block and auxilary mounting pad after shippment to customer |
| Y: HIGH PRESSURE SETTING A | 37 | 370 Bar |
| Z: HIGH PRESSURE SETTING B | 37 | 370 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |