PUMP-VAR-DISPL CCW 90PV250-product-details

PUMP-VAR-DISPL CCW 90PV250

83073381

Model code: 90L250-KA-1-AB-80-T-3-F1-J-03-NNN-35-35-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMJ47 cc/rev
J: AUXILARY MOUNTING PADABSAE-A with 9 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTF113T 8/16 Pitch
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONTremote pressure filtration
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
SERIES 90 PUMP TYPE90L250Series 90 250cc/rev counter-clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESNNNCP15 +0.5, NESTED SPRING
Y: HIGH PRESSURE SETTING A35350 Bar
Z: HIGH PRESSURE SETTING B35350 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm