S90 75cm3 Pump NFPE

PUMP-VAR-DISPL CW 90PV075

83075094

Model code: 90R075-MA-5-AB-80-P-4-C7-D-C5-GBA-30-30-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: ENDCAP PORTS80twin ports
H: CHARGE PUMPD17 cc/rev
H: CHARGING SYSTEMD17 cc/rev
J: AUXILARY MOUNTING PADABSAE-A with 9 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTC723T 16/32 Pitch
M: CONTROLSMAMDC, standard
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R075Series 90 75cc/rev, clockwise rotation
T: CONTROL ORIFICESC5MDC (P) 0,81 (TA) 1,4 (TB) 1,4 (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A30300 Bar
Z: HIGH PRESSURE SETTING B3030 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm