S90 75cm3 Pump

PUMP-VAR-DISPL CW 90PV075

83079149

Model code: 90R075-KN-1-AB-80-S-3-C6-C-05-GBA-26-26-22


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS80twin ports
H: CHARGE PUMPC14 cc/rev
H: CHARGING SYSTEMC14 cc/rev
J: AUXILARY MOUNTING PADABSAE-A with 9 teeth coupling
K: CHARGE PRESSURE SETTING2222 Bar
L: INPUT SHAFTC621T 16/32 Pitch
M: CONTROLSKNms-connector, standard porting, single coil ( 4 - 20 mA)
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R075Series 90 75cc/rev, clockwise rotation
T: CONTROL ORIFICES05EDC 1 & 3, EFPC (P) 1,37 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A26260 Bar
Z: HIGH PRESSURE SETTING B26260 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm