S90 130cm3 Pump BF

PUMP-VAR-DISPL CW 90PV130

83079338

Model code: 90R130-KN-5-NN-80-P-4-C8-F-04-GBA-40-40-26


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMF26 cc/rev
J: AUXILARY MOUNTING PADNNNO AUXILARY MOUNTING PAD
K: CHARGE PRESSURE SETTING2626 Bar
L: INPUT SHAFTC827T 16/32 Pitch
M: CONTROLKNms-connector, standard porting, single coil ( 4 - 20 mA)
M: CONTROLSKNms-connector, standard porting, single coil ( 4 - 20 mA)
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R130Series 90 130cc/rev, clockwise rotation
T: CONTROL ORIFICES04EDC 1 & 3, EFPC (P) 1,02 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A40400 Bar
Z: HIGH PRESSURE SETTING B40400 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm