S90 75cm3 Pump

PUMP-VAR DISPL, CW 90PV075

83089230

Model code: 90-R-075-KA-1-CD-80-L-3-T1-D-00-GBA-29-29-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: END CAP PORTS80twin ports
H: CHARGE PUMPD17 cc/rev
J: AUXILIARY MOUNTING PADCDSAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump
K: CHARGE PRESSURE SETTING2424 bar
K: CHARGE PRS RELIEF2424 bar
L: SHAFT OPTIONST1tapered shaft diameter = 34,925 MM ( 1,375 IN )
M: CONTROLKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONL pressure integral (long filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement07575 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationRClockwise (Right hand) Rotation
T: CONTROL ORIFICES00MDC (P) none (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A29Port A = 290 Bar / 4200 PSI
Y: HIGH PRS SETTING PORT A29Port A = 290 Bar / 4200 PSI
Z: HIGH PRESSURE SETTING B29Port B = 290 Bar / 4200 PSI
Z: HIGH PRS SETTING PORT B29Port B = 290 Bar / 4200 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm