Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: END CAP PORTS | 60 | side ports |
H: CHARGE PUMP | F | 26 cc/rev |
J: AUXILIARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
K: CHARGE PRS RELIEF | 30 | 30 Bar |
L: SHAFT OPTIONS | F1 | splined shaft , 13 teeth, pitch = 8 / 16 |
M: CONTROL | PJ | EDC, high current, 24V, dual 2-pin deutsch connector 178-440mA |
N: FILTRATION | R | Remote filtration |
P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
Series 90 Product Line | 90 | Series 90 |
Series 90 Rotation | L | Counter-clockwise (Left hand) Rotation |
T: CONTROL ORIFICES | 03 | MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
Y: HIGH PRESSURE SETTING A | 40 | Port A = 400 Bar / 5800 PSI |
Y: HIGH PRS SETTING PORT A | 40 | Port A = 400 Bar / 5800 PSI |
Z: HIGH PRESSURE SETTING B | 40 | Port B = 400 Bar / 5800 PSI |
Z: HIGH PRS SETTING PORT B | 40 | Port B = 400 Bar / 5800 PSI |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |