Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: END CAP PORTS | 80 | twin ports |
H: CHARGE PUMP | F | 26 cc/rev |
J: AUXILIARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
K: CHARGE PRESSURE SETTING | 24 | 24 bar |
K: CHARGE PRS RELIEF | 24 | 24 bar |
L: SHAFT OPTIONS | S1 | splined shaft , 14 teeth, pitch = 12 / 24 |
M: CONTROL | A5 | A5: EDC 24V |
N: FILTRATION | R | Remote filtration |
P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
Series 90 Product Line | 90 | Series 90 |
Series 90 Rotation | L | Counter-clockwise (Left hand) Rotation |
T: CONTROL ORIFICES | F6 | F6: P=2.34 A+B=2.5 TA+TB=NONE |
W: SPECIAL HARDWARE FEATURES | FBM | FBM:CP15+0.5VP H1EDC |
Y: HIGH PRESSURE SETTING A | 42 | Port A = 420 Bar / 6090 PSI |
Y: HIGH PRS SETTING PORT A | 42 | Port A = 420 Bar / 6090 PSI |
Z: HIGH PRESSURE SETTING B | 42 | Port B = 420 Bar / 6090 PSI |
Z: HIGH PRS SETTING PORT B | 42 | Port B = 420 Bar / 6090 PSI |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |