S90 75cm3 Pump NFPE

PUMP-VAR DISPL, CCW 90PV075

83092141

Model code: 90-L-075-KN-1-BC-80-D-3-S1-L-00-GBA-26-26-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: END CAP PORTS80twin ports
H: CHARGE PUMPLExternal charge w/ relief
J: AUXILIARY MOUNTING PADBCSAE-B with 13 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
K: CHARGE PRS RELIEF2424 bar
L: SHAFT OPTIONSS1splined shaft , 14 teeth, pitch = 12 / 24
M: CONTROLKNms-connector, standard porting, single coil ( 4 - 20 mA)
N: FILTRATIONDsuction ( for use with external charge pump)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement07575 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationLCounter-clockwise (Left hand) Rotation
T: CONTROL ORIFICES00MDC (P) none (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A26Port A = 260 Bar / 3770 PSI
Y: HIGH PRS SETTING PORT A26Port A = 260 Bar / 3770 PSI
Z: HIGH PRESSURE SETTING B26Port B = 260 Bar / 3770 PSI
Z: HIGH PRS SETTING PORT B26Port B = 260 Bar / 3770 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm