S90 75cm3 Pump

PUMP-VAR DISPL, CW 90PV075

83097826

Model code: 90-R-075-KP-1-BC-80-L-3-S1-E-03-GBA-42-42-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: END CAP PORTS80twin ports
H: CHARGE PUMPE20 cc/rev
J: AUXILIARY MOUNTING PADBCSAE-B with 13 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
K: CHARGE PRS RELIEF2424 bar
L: SHAFT OPTIONSS1splined shaft , 14 teeth, pitch = 12 / 24
M: CONTROLKPweather-pack connector,standard. porting, dual coil (14 - 85 mA)
N: FILTRATIONL pressure integral (long filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement07575 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationRClockwise (Right hand) Rotation
T: CONTROL ORIFICES03MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A42Port A = 420 Bar / 6090 PSI
Y: HIGH PRS SETTING PORT A42Port A = 420 Bar / 6090 PSI
Z: HIGH PRESSURE SETTING B42Port B = 420 Bar / 6090 PSI
Z: HIGH PRS SETTING PORT B42Port B = 420 Bar / 6090 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm