Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | M | Limitation Both Sides |
G: ENDCAP PORTS | 80 | twin ports |
H: CHARGING SYSTEM | J | 47 cc/rev |
J: AUXILARY MOUNTING PAD | EF | SAE-E with 13 teeth coupling |
K: CHARGE PRESSURE SETTING | 24 | 24 bar |
L: INPUT SHAFT | C8 | 27T 16/32 Pitch |
M: CONTROLS | HS | HDC, porting 6 - 18 BAR (88 - 264 PSI) |
N: FILTRATION | T | remote pressure filtration |
P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
SERIES 90 PUMP TYPE | 90R180 | Series 90 180cc/rev, clockwise rotation |
T: CONTROL ORIFICES | 03 | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | NNN | CP15 +0.5, NESTED SPRING |
Y: HIGH PRESSURE SETTING A | 35 | 350 Bar |
Z: HIGH PRESSURE SETTING B | 35 | 350 Bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |