S90 75cm3 Pump NFPE

PUMP-VAR-DISPL CW 90PV075

83103424

Model code: 90R075-KA-1-BC-60-R-3-C6-E-06-EFI-43-43-30


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS60side ports
H: CHARGE PUMPE20 cc/rev
H: CHARGING SYSTEME20 cc/rev
J: AUXILARY MOUNTING PADBCSAE-B with 13 teeth coupling
K: CHARGE PRESSURE SETTING3030 Bar
L: INPUT SHAFTC621T 16/32 Pitch
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONRRemote filtration
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R075Series 90 75cc/rev, clockwise rotation
T: CONTROL ORIFICES06MDC (P) 1,57 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESEFICP30+4,3° valve plate, speed sensing, turck connector KPPx156
Y: HIGH PRESSURE SETTING A43430 Bar
Z: HIGH PRESSURE SETTING B43430 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm