Danfoss logo
S90 130cm3 Pump BF

PUMP-VAR-DISPL CW 90PV130

83104288

Model code: 90R130-DD-5-NN-80-R-4-C8-F-GB-GBA-35-35-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMF26 cc/rev
J: AUXILARY MOUNTING PADNNNO AUXILARY MOUNTING PAD
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTC827T 16/32 Pitch
M: CONTROLDD3 positon F-N-R solenoid control ( 24 V , DC ),DIN connector
M: CONTROLSDD3 positon F-N-R solenoid control ( 24 V , DC ),DIN connector
N: FILTRATIONRRemote filtration
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R130Series 90 130cc/rev, clockwise rotation
T: CONTROL ORIFICESGBFNR (P) 0,81 (TA) 1,2 (TB) 1,2 (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A35350 Bar
Z: HIGH PRESSURE SETTING B35350 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm