Danfoss logo
S90 130cm3 Pump BF

PUMP-VAR-DISPL CCW 90PV130

83104436

Model code: 90L130-KA-5-CD-80-R-3-C8-H-02-GBA-30-30-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMH34 cc/rev
J: AUXILARY MOUNTING PADCDSAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTC827T 16/32 Pitch
M: CONTROLKAms-connector, standard porting, dual coil ( 14 - 85 mA)
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONRRemote filtration
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90L130Series 90 130cc/rev counter-clockwise rotation
T: CONTROL ORIFICES02MDC (P) 0,66 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A30300 Bar
Z: HIGH PRESSURE SETTING B30300 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm