Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 4 | Limitation Both Sides |
G: END CAP PORTS | 80 | twin ports |
H: CHARGE PUMP | C | 14 cc/rev |
J: AUXILIARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
K: CHARGE PRESSURE SETTING | 24 | 24 bar |
K: CHARGE PRS RELIEF | 24 | 24 bar |
L: SHAFT OPTIONS | S1 | splined shaft , 14 teeth, pitch = 12 / 24 |
M: CONTROL | A4 | A4: EDC 12V |
N: FILTRATION | R | Remote filtration |
P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
Series 90 Product Line | 90 | Series 90 |
Series 90 Rotation | R | Clockwise (Right hand) Rotation |
T: CONTROL ORIFICES | F4 | F4: P=0.81 A+B=2.5 TA+TB=NONE |
W: SPECIAL HARDWARE FEATURES | FBM | FBM:CP15+0.5VP H1EDC |
X: DATA SHEET | F036 | F036:DSPLMTR A=55.0 B=55.0 |
Y: HIGH PRESSURE SETTING A | 45 | Port A = 450 Bar / 6530 PSI |
Y: HIGH PRS SETTING PORT A | 45 | Port A = 450 Bar / 6530 PSI |
Z: HIGH PRESSURE SETTING B | 45 | Port B = 450 Bar / 6530 PSI |
Z: HIGH PRS SETTING PORT B | 45 | Port B = 450 Bar / 6530 PSI |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |