S90 75cm3 Pump

PUMP-VAR-DISPL CCW 90PV075

83118390

Model code: 90L075-MA-1-BC-60-P-4-C7-E-03-GCA-42-42-26


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: ENDCAP PORTS60side ports
H: CHARGE PUMPE20 cc/rev
H: CHARGING SYSTEME20 cc/rev
J: AUXILARY MOUNTING PADBCSAE-B with 13 teeth coupling
K: CHARGE PRESSURE SETTING2626 Bar
L: INPUT SHAFTC723T 16/32 Pitch
M: CONTROLSMAMDC, standard
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
SERIES 90 PUMP TYPE90L075Series 90 75cc/rev counter-clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGCACP15 +1.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A42420 Bar
Z: HIGH PRESSURE SETTING B42420 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm