S90 75cm3 Pump NFPE

PUMP-VAR-DISPL CW 90PV075

83124840

Model code: 90R075-KA-2-CD-60-D-3-S1-L-33-GBA-45-45-26


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS60side ports
H: CHARGE PUMPLexternal charge pump with internal charge pressure relief valve
H: CHARGING SYSTEMLexternal charge pump with internal charge pressure relief valve
J: AUXILARY MOUNTING PADCDSAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump
K: CHARGE PRESSURE SETTING2626 Bar
L: INPUT SHAFTS114T 12/24 Pitch; splined shaft
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONDsuction ( for use with external charge pump)
P: HIGH PRESSURE REGULATION2Port A & B: high pressure relief only, up to 450 bar settings
SERIES 90 PUMP TYPE90R075Series 90 75cc/rev, clockwise rotation
T: CONTROL ORIFICES33NONE
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A45450 Bar
Z: HIGH PRESSURE SETTING B45450 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm