Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | 3:DIS LMTR-NO LIMITATION |
| G: END CAP PORTS | 80 | 80:EC-PV, 1.00 - 6000 TWIN |
| H: CHARGE PUMP | D | D:CHARGE PUMP-17 CC/REV |
| J: AUXILIARY MOUNTING PAD | NN | NN:AX MTG FLG-NONE |
| K: CHARGE PRS RELIEF | 22 | 22:CPRV-90P030-100, 10-30 BAR |
| L: SHAFT OPTIONS | C6 | C6:SHFT-PV, 21T 16/32 |
| M: CONTROL | MA | MA:MDC W/O NSS |
| N: FILTRATION | R | R:REMOTE |
| P: HIGH PRESSURE REGULATION | 2 | 2:M-FCTN V-NO PL.HPRV PORT A/B |
| Series 90 Displacement | 055 | 055 CC Displacement |
| Series 90 Product Line | 90 | SERIES 90 |
| Series 90 Rotation | L | CCW |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | 00 | 00:CONTROL ORIFICE-NONE |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA:+0.5º VP |
| Y: HIGH PRS SETTING PORT A | 38 | 38:HP SET PRT A 380BAR/5510PSI |
| Z: HIGH PRS SETTING PORT B | 38 | 38:HP SET PRT B 380BAR/5510PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |