Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | 4:DIS LMTR-BOTH SIDES |
| G: END CAP PORTS | 80 | 80:EC-PV, 1.00 - 6000 TWIN |
| H: CHARGE PUMP | F | F:CHARGE PUMP-26 CC/REV |
| J: AUXILIARY MOUNTING PAD | CD | CD:AX MTG C FLG -CW W/CVR, 14T |
| K: CHARGE PRS RELIEF | 24 | 24:CPRV-90P030-100, 10-30 BAR |
| L: SHAFT OPTIONS | T2 | T2:SHFT-PV, 1.5, TAPER |
| M: CONTROL | KP | KP:EDC3, W/PACK CONN |
| N: FILTRATION | R | R:REMOTE |
| P: HIGH PRESSURE REGULATION | 1 | 1:M-FCTN V-PL W/HPRV PORT A/B |
| Series 90 Displacement | 100 | 100 CC Displacement |
| Series 90 Product Line | 90 | SERIES 90 |
| Series 90 Rotation | L | CCW |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | 03 | 03:CONTROL ORIFICE-.032 |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA:+0.5º VP |
| Y: HIGH PRS SETTING PORT A | 26 | 26:HP SET PRT A 260BAR/3770PSI |
| Z: HIGH PRS SETTING PORT B | 26 | 26:HP SET PRT B 260BAR/3770PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |