Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | 3:no limiters |
| G: ENDCAP PORTS | 80 | 80: twin ports |
| H: CHARGING SYSTEM | D | D:17 cc/rev |
| J: AUXILARY MOUNTING PAD | BB | BB:SAE-BB,15 teeth |
| K: CHARGE PRESSURE SETTING | 24 | 24:24bar |
| L: INPUT SHAFT | S1 | S1:spline,14 teeth,12/24 |
| M: CONTROLS | HF | HF:HDC 3-11bar |
| N: FILTRATION | P | P:short filter |
| P: HIGH PRESSURE REGULATION | 5 | 5:A&B up to 440bar,low pl |
| SERIES 90 PUMP TYPE | 90L075 | 90L075 |
| T: CONTROL ORIFICES | 00 | 00:P none;TA+TB 1,3;A+B none |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA:CP15+0,5 |
| Y: HIGH PRESSURE SETTING A | 30 | 30:300bar |
| Z: HIGH PRESSURE SETTING B | 30 | 30:30bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
