Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | 4:both sides |
| G: ENDCAP PORTS | 80 | 80: twin ports |
| H: CHARGING SYSTEM | F | F:26 cc/rev |
| J: AUXILARY MOUNTING PAD | BC | BC:SAE-B,13 teeth |
| K: CHARGE PRESSURE SETTING | 30 | 30:30bar |
| L: INPUT SHAFT | C7 | C7:spline,23 teeth,16/32 |
| M: CONTROLS | KA | KA:EDC3,ms,14-85mA |
| N: FILTRATION | R | R:remote filter |
| P: HIGH PRESSURE REGULATION | 5 | 5:A&B up to 440bar,low pl |
| SERIES 90 PUMP TYPE | 90L100 | 90L100 |
| T: CONTROL ORIFICES | 03 | 03:P 0,81;TA+TB 1,3;A+B none |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA:CP15+0,5 |
| Y: HIGH PRESSURE SETTING A | 29 | 29:290bar |
| Z: HIGH PRESSURE SETTING B | 29 | 29:290bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |