Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | 4:both sides |
| G: ENDCAP PORTS | 80 | 80: twin ports |
| H: CHARGING SYSTEM | N | N:ext chrg pump w int cprv spc |
| J: AUXILARY MOUNTING PAD | NN | NN:no aux pad |
| K: CHARGE PRESSURE SETTING | 34 | 34:34bar |
| L: INPUT SHAFT | S1 | S1:spline,14 teeth,12/24 |
| M: CONTROLS | KP | KP:EDC3,wp,14-85mA |
| N: FILTRATION | D | D:suction 1-1/16 |
| P: HIGH PRESSURE REGULATION | 1 | 1:A&B up to 450bar |
| SERIES 90 PUMP TYPE | 90R100 | 90R100 |
| T: CONTROL ORIFICES | 03 | 03:P 0,81;TA+TB 1,3;A+B none |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA:CP15+0,5 |
| Y: HIGH PRESSURE SETTING A | 29 | 29:290bar |
| Z: HIGH PRESSURE SETTING B | 14 | 14:140bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |