Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | 3:no limiters |
| G: ENDCAP PORTS | 60 | 60: side ports |
| H: CHARGING SYSTEM | D | D:17 cc/rev |
| J: AUXILARY MOUNTING PAD | CD | CD:SAE-C,14 teeth,4 bolt |
| K: CHARGE PRESSURE SETTING | 24 | 24:24bar |
| L: INPUT SHAFT | C7 | C7:spline,23 teeth,16/32 |
| M: CONTROLS | KA | KA:EDC3,ms,14-85mA |
| N: FILTRATION | S | S:suction |
| P: HIGH PRESSURE REGULATION | 5 | 5:A&B up to 440bar,low pl |
| SERIES 90 PUMP TYPE | 90R075 | 90R075 |
| T: CONTROL ORIFICES | 03 | 03:P 0,81;TA+TB 1,3;A+B none |
| W: SPECIAL HARDWARE FEATURES | FAC | FAC:CP15+1,5,nested |
| Y: HIGH PRESSURE SETTING A | 40 | 40:400bar |
| Z: HIGH PRESSURE SETTING B | 40 | 40:400bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
