S90 75cm3 Pump NFPE

PUMP-VAR DISPL, CW 90PV075

83151885

Model code: 90-R-075-MA-2-CD-80-S-3-C7-C-03-GBA-45-45-22


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: END CAP PORTS80twin ports
H: CHARGE PUMPC14 cc/rev
J: AUXILIARY MOUNTING PADCDSAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump
K: CHARGE PRS RELIEF2222 Bar
L: SHAFT OPTIONSC7splined shaft , 23 teeth, pitch = 16 / 32
M: CONTROLMAstandard control-MDC
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION2Port A & B: high pressure relief only, up to 450 bar settings
Series 90 Displacement07575 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationRClockwise (Right hand) Rotation
Size/Dimensions0.001
T: CONTROL ORIFICES03MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRS SETTING PORT A45Port A = 450 Bar / 6530 PSI
Z: HIGH PRS SETTING PORT B45Port B = 450 Bar / 6530 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm