Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 1 | 1:DIS LMTR-LIMITER SIDE 1 |
| G: END CAP PORTS | 80 | 80:EC-PV, 1.00 - 6000 TWIN |
| H: CHARGE PUMP | E | E:CHARGE PUMP-20 CC/REV |
| J: AUXILIARY MOUNTING PAD | AC | AC:AX MTG A FLG- CW W/CVR, 11T |
| K: CHARGE PRESSURE SETTING | 22 | 22:CPRV-90P030-100, 10-30 BAR |
| L: SHAFT OPTIONS | T1 | T1:SHFT-PV, 1.375 TAPERED |
| M: CONTROL | KP | KP:EDC3, W/PACK CONN |
| N: FILTRATION | L | L:INT, LONG FILTER |
| P: HIGH PRESSURE REGULATION | 1 | 1:M-FCTN V-PL W/HPRV PORT A/B |
| Series 90 Displacement | 075 | 075 CC Displacement |
| Series 90 Product Line | 90 | SERIES 90 |
| Series 90 Rotation | L | CCW |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | 02 | 02:CONTROL ORIFICE-.026 |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA:+0.5º VP |
| Y: HIGH PRS SETTING PORT A | 32 | 32:HP SET PRT A 320BAR/4640PSI |
| Z: HIGH PRS SETTING PORT B | 32 | 32:HP SET PRT B 320BAR/4640PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
