PUMP-VAR DISPL, CCW 90PV100-product-details

PUMP-VAR DISPL, CCW 90PV100

90310

Model code: 90-L-100-KA-1-NN-60-S-3-S1-E-03-GBA-32-32-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: END CAP PORTS60side ports
H: CHARGE PUMPE20 cc/rev
J: AUXILIARY MOUNTING PADNNno auxiliary mounting pad
K: CHARGE PRESSURE SETTING2424 bar
K: CHARGE PRS RELIEF2424 bar
L: SHAFT OPTIONSS1splined shaft , 14 teeth, pitch = 12 / 24
M: CONTROLKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement100100 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationLCounter-clockwise (Left hand) Rotation
T: CONTROL ORIFICES03MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A32Port A = 320 Bar / 4640 PSI
Y: HIGH PRS SETTING PORT A32Port A = 320 Bar / 4640 PSI
Z: HIGH PRESSURE SETTING B32Port B = 320 Bar / 4640 PSI
Z: HIGH PRS SETTING PORT B32Port B = 320 Bar / 4640 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm