Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 00 | Shipping Cover |
| H: CHARGE PUMP | * | NONE - BASE MODEL USE ONLY |
| J: AUXILIARY MOUNTING PAD | ** | NONE - BASE MODEL USE ONLY |
| K: CHARGE PRESSURE SETTING | ** | NONE - BASE MODEL USE ONLY |
| K: CHARGE PRS RELIEF | ** | NONE - BASE MODEL USE ONLY |
| L: SHAFT OPTIONS | C9 | 21T 16/32 spline |
| M: CONTROL | CB | cover plate with feedback link, no control |
| N: FILTRATION | * | NONE - BASE MODEL USE ONLY |
| P: HIGH PRESSURE REGULATION | * | NONE - BASE MODEL USE ONLY |
| Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| T: CONTROL ORIFICES | ** | NONE - BASE MODEL USE ONLY |
| W: SPECIAL HARDWARE FEATURES | FAD | CP15 +0.5 VALVE PLATE, NESTED SPRING |
| X: DATA SHEET | P000 | Corrosion Protection, Preservation Oil |
| Y: HIGH PRESSURE SETTING A | ** | Pressure Settings Not Adjusted |
| Y: HIGH PRS SETTING PORT A | ** | Pressure Settings Not Adjusted |
| Z: HIGH PRESSURE SETTING B | ** | Pressure Settings Not Adjusted |
| Z: HIGH PRS SETTING PORT B | ** | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |