Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 7 | No Limiters, special spring on side 1 |
G: END CAP PORTS | 60 | side ports |
H: CHARGE PUMP | D | 17 cc/rev |
J: AUXILIARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
K: CHARGE PRS RELIEF | 30 | 30 Bar |
L: SHAFT OPTIONS | C6 | splined shaft , 21 teeth, pitch = 16 / 32 |
M: CONTROL | FC | NFPE, 12V, with AMP mini connector, pressure reducing valve |
N: FILTRATION | S | Suction |
P: HIGH PRESSURE REGULATION | 2 | Port A & B: high pressure relief only, up to 450 bar settings |
Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
Series 90 Product Line | 90 | Series 90 |
Series 90 Rotation | R | Clockwise (Right hand) Rotation |
T: CONTROL ORIFICES | B1 | NFPE (P) none (TA) 1,5 (TB) 1,5 (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GLA | CP30 +4.3 VALVE PLATE |
Y: HIGH PRESSURE SETTING A | 45 | Port A = 450 Bar / 6530 PSI |
Y: HIGH PRS SETTING PORT A | 45 | Port A = 450 Bar / 6530 PSI |
Z: HIGH PRESSURE SETTING B | 45 | Port B = 450 Bar / 6530 PSI |
Z: HIGH PRS SETTING PORT B | 45 | Port B = 450 Bar / 6530 PSI |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |