S90 75cm3 Pump NFPE

PUMP-VAR DISPL, CW

9521628

Model code: 90-R-075-HF-1-NN-80-P-3-S1-E-03-GBA-35-35-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: END CAP PORTS80twin ports
H: CHARGE PUMPE20 cc/rev
J: AUXILIARY MOUNTING PADNNno auxiliary mounting pad
K: CHARGE PRESSURE SETTING2424 bar
K: CHARGE PRS RELIEF2424 bar
L: SHAFT OPTIONSS1splined shaft , 14 teeth, pitch = 12 / 24
M: CONTROLHFstandard porting, 3 - 11 BAR (44 - 160 PSI)
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement07575 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationRClockwise (Right hand) Rotation
Size/Dimensions0.001
T: CONTROL ORIFICES03MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A35Port A = 350 Bar / 5070 PSI
Y: HIGH PRS SETTING PORT A35Port A = 350 Bar / 5070 PSI
Z: HIGH PRESSURE SETTING B35Port B = 350 Bar / 5070 PSI
Z: HIGH PRS SETTING PORT B35Port B = 350 Bar / 5070 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm