S90 75cm3 Pump

PUMP-VAR DISPL, CW 90PV075

9521770C

Model code: 90-R-075-KA-1-CD-80-P-3-S1-E-00-GBA-32-32-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: END CAP PORTS80twin ports
H: CHARGE PUMPE20 cc/rev
J: AUXILIARY MOUNTING PADCDSAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump
K: CHARGE PRESSURE SETTING2424 bar
K: CHARGE PRS RELIEF2424 bar
L: SHAFT OPTIONSS1splined shaft , 14 teeth, pitch = 12 / 24
M: CONTROLKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement07575 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationRClockwise (Right hand) Rotation
T: CONTROL ORIFICES00MDC (P) none (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A32Port A = 320 Bar / 4640 PSI
Y: HIGH PRS SETTING PORT A32Port A = 320 Bar / 4640 PSI
Z: HIGH PRESSURE SETTING B32Port B = 320 Bar / 4640 PSI
Z: HIGH PRS SETTING PORT B32Port B = 320 Bar / 4640 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm