S90 75cm3 Pump NFPE

PUMP-VAR DISPL, CCW 90PV075

9522329C

Model code: 90-L-075-HS-5-NN-80-S-4-S1-D-03-GBA-29-29-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: END CAP PORTS80twin ports
H: CHARGE PUMPD17 cc/rev
J: AUXILIARY MOUNTING PADNNno auxiliary mounting pad
K: CHARGE PRESSURE SETTING2424 bar
K: CHARGE PRS RELIEF2424 bar
L: SHAFT OPTIONSS1splined shaft , 14 teeth, pitch = 12 / 24
M: CONTROLHSstandard porting, 6 - 18 BAR (55 - 264 PSI)
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
Series 90 Displacement07575 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationLCounter-clockwise (Left hand) Rotation
T: CONTROL ORIFICES03MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A29Port A = 290 Bar / 4200 PSI
Y: HIGH PRS SETTING PORT A29Port A = 290 Bar / 4200 PSI
Z: HIGH PRESSURE SETTING B29Port B = 290 Bar / 4200 PSI
Z: HIGH PRS SETTING PORT B29Port B = 290 Bar / 4200 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm