Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 8W | Twin Ports, no charge relief function, special ports at charge relief and filtration adapter locations |
| H: CHARGE PUMP | E | 20 cc/rev |
| J: AUXILIARY MOUNTING PAD | CW | SAE-C flat cover with 14 teeth coupling |
| K: CHARGE PRESSURE SETTING | JD | no charge pressure relief valve |
| K: CHARGE PRS RELIEF | JD | no charge pressure relief valve |
| L: SHAFT OPTIONS | G6 | 25 teeth; 20/40 spline |
| M: CONTROL | KE | EDC, 2-pin deutsch connector, single coil 14-85mA |
| N: FILTRATION | 8 | none- filtration is external provided by customer |
| P: HIGH PRESSURE REGULATION | 4 | Port A & B: high pressure relief only, 420 to 520 bar settings |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | 33 | EDC 1 & 3, EFPC (P) none (TA) none (TB) none (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GFW | CP15+1,5° valve plate |
| Y: HIGH PRESSURE SETTING A | 41 | Port A = 410 Bar / 5945 PSI |
| Y: HIGH PRS SETTING PORT A | 41 | Port A = 410 Bar / 5945 PSI |
| Z: HIGH PRESSURE SETTING B | 41 | Port B = 410 Bar / 5945 PSI |
| Z: HIGH PRS SETTING PORT B | 41 | Port B = 410 Bar / 5945 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
