PUMP-VAR DISPL, CCW 90PV100-product-details

PUMP-VAR DISPL, CCW 90PV100

9622280C

Model code: 90-L-100-MA-1-AB-60-S-3-F1-E-03-GBA-38-38-20


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: END CAP PORTS60side ports
H: CHARGE PUMPE20 cc/rev
J: AUXILIARY MOUNTING PADABSAE-A with 9 teeth coupling
K: CHARGE PRESSURE SETTING2020 Bar
K: CHARGE PRS RELIEF2020 Bar
L: SHAFT OPTIONSF1splined shaft , 13 teeth, pitch = 8 / 16
M: CONTROLMAstandard control-MDC
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement100100 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationLCounter-clockwise (Left hand) Rotation
T: CONTROL ORIFICES03MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A38Port A = 380 Bar / 5510 PSI
Y: HIGH PRS SETTING PORT A38Port A = 380 Bar / 5510 PSI
Z: HIGH PRESSURE SETTING B38Port B = 380 Bar / 5510 PSI
Z: HIGH PRS SETTING PORT B38Port B = 380 Bar / 5510 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm