Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 80 | twin ports |
| H: CHARGE PUMP | G | 31 cc/rev |
| J: AUXILIARY MOUNTING PAD | CE | SAE-C , 4-bolt adapter, flat cover with donut seal, 14 T coupling |
| K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
| K: CHARGE PRS RELIEF | 30 | 30 Bar |
| L: SHAFT OPTIONS | C7 | splined shaft , 23 teeth, pitch = 16 / 32 |
| M: CONTROL | LS | MDC, high force neutral start switch, weatherpack connector, special offset handle |
| N: FILTRATION | L | pressure integral (long filter) |
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
| Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | 04 | MDC (P) 1,02 (TA) none* (TB) none* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 44 | Port A = 440 Bar / 6380 PSI |
| Y: HIGH PRS SETTING PORT A | 44 | Port A = 440 Bar / 6380 PSI |
| Z: HIGH PRESSURE SETTING B | 44 | Port B = 440 Bar / 6380 PSI |
| Z: HIGH PRS SETTING PORT B | 44 | Port B = 440 Bar / 6380 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |