S90 75cm3 Pump NFPE

PUMP-VAR DISPL 90PV075

PV075-664

Model code: 90R075-DD-1-NN-60-S-3-S1-D-EN-FAD-14-42-24-P140


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION33
G: ENDCAP PORTS OSK TEMP6060
H: CHARGING SYSTEM OSK TEMPDD
J: AUXILARY MOUNT PAD OSK TEMPNNNN
K: CHARGE PRESS SETT OSK TEMP2424
L: INPUT SHAFT OSK TEMPS1S1
M: CONTROLS OSK TEMPDDDD
N: FILTRATION OSK TEMPSS
P: HIGH PRES REGUL OSK TEMP11
SERIES 90 PUMP TYPE OSK TEMP90R07590R075
Size/Dimensions0,01
T: CONTROL ORIFICES OSK TEMPEN
W: SPEC HARDWARE FEAT OSK TEMPFADFAD
X: DATA SHEETS OSK TEMPP140
Y: HIGH PRESS SETT A OSK TEMP1414
Z: HIGH PRESS SETT B OSK TEMP4242

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm