PUMP ASSY-product-details

PUMP ASSY

PV100100-613ED-F

Model code: 90R100-KA-1-CD-60-S-3-C7-E-E3-GBA-38-38-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION33
G: ENDCAP PORTS OSK TEMP6060
H: CHARGING SYSTEM OSK TEMPEE
J: AUXILARY MOUNT PAD OSK TEMPCDCD
K: CHARGE PRESS SETT OSK TEMP2424
L: INPUT SHAFT OSK TEMPC7C7
M: CONTROLS OSK TEMPKAKA
N: FILTRATION OSK TEMPSS
P: HIGH PRES REGUL OSK TEMP11
SERIES 90 PUMP TYPE OSK TEMP90R10090R100
Size/Dimensions0,01
T: CONTROL ORIFICES OSK TEMPE3
W: SPEC HARDWARE FEAT OSK TEMPGBAGBA
Y: HIGH PRESS SETT A OSK TEMP3838
Z: HIGH PRESS SETT B OSK TEMP3838

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm