Product specifications
Characteristic | Value | Description |
---|---|---|
D1P Product | D1P | D1P variable axial piston pump |
Displacement | 160 | 160cc/rev max/variable displacement |
Rotation | R | Right hand - clockwise |
Product version | A | Product version A |
Control type | TPSN | Power control + pressure compensated control + load sensing control |
Input shaft | S | Spline shaft, D1P130-290 13 tooth 8/16 diametrical pitch D1P065 14 tooth 12/24 diametrical pitch |
Front mounting flange | D4 | SAE J744 152-4 (D) |
Endcap | N1 | Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 inch, M12x1.75 without impeller |
Auxiliary flange | A1 | SAE J744 82-2 (A), spline coupling: 5/8in 9 tooth 16/32 diametrical pitch |
Power control setting | NNN | No power control |
Pressure compensator setting | 280 | 280 bar pressure compensated control setting |
Load sense setting | 29 | 29 bar load sensing control setting |
Hydraulic displacement control start pressure setting | NN | No hydraulic displacement control |
Maximum displacement setting | 93 | 93% of displacement |
Minimum displacement setting | FS | 0% of displacement |
Special hardware | NNN | No special hardware |
Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |