Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | 00 | NO AUXILIARY MOUNT |
| Code title | AEC | PRESSURE COMPENSATEDPRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | AA | PRESSURE FLOW COMPENSATOR WITH .4375 20 SAEO RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | B | SECOND DESIGN |
| Diagnostic pressure ports | 1 | .4375 20 UNF 2B SAE O RING PORTS SUCTION AND PRESSURE PLUGGED |
| Displacement | 018 | 18.0 cm3r [1.09 in3r] |
| Drain port size location | A | .875-14 UNF 2B O-RING PORT-TOP |
| Flow comp rpc setting | 20 | 17.24-19.99 bar [250-290 lbf/in2] |
| Front mounting input shaft | 50 | 2 BOLT A (SAE J744 16 4) WITH 9 TOOTH 1632SPLINE (ANSI B92.1 1996 MOD.), 32 [1.26] SHAFT EXT[FOR 18CC ONLY] |
| Identification packaging | 01 | MARK EATON PRODUCT NUMBER AND FULL MODEL CODE ON LABEL |
| Input shaft rotation | R | RIGHT HAND ROTATION (CW) RIGHT SIDE SUCTIONPORT LEFT SIDE PRESSURE PORT |
| Main ports size location | AA | REAR PORT; SUCTION: 1.625 12 UN 2B SAE O RING;PRESSURE: 1.0625 12 UN 2B SAE O RING |
| Maximum displacement option | 08 | EXTERNAL MANUAL STROKE ADJUSTMENT SET AT62 68 Lmin [16.38 17.96 galmin] (18 cm3r[1.09 in3r] LIMITED TO 14 cm3r [.85 in3r]) |
| Paint | 0B | BLACK PER SPEC 209-13B |
| PRESSURE COMP SETTING | 28 | 206.8-213.7 bar [3000-3100 lbf/in2] |
| PUMP SPECIAL FEATURES | 00 | NO PUMP SPECIAL FEATURES |
| Secondary comp setting | 00 | NO SECONDARY COMPENSATOR SETTING |
| Shaft seal | 1 | FLUOROCARBON RUBBER SHAFT SEAL |