Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | NO AUXILIARY MOUNT |
| CODE TITLE | PRESSURE COMPENSATEDPRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | NO CONTROL SPECIAL FEATURES |
| Controller type | PRESSURE COMPENSATOR |
| Design code | SECOND DESIGN |
| Diagnostic pressure ports | .4375 20 UNF 2B SAE O RING PORTS SUCTION AND PRESSURE PLUGGED |
| Displacement | 18.0 cm3r [1.09 in3r] |
| Drain port size location | .875-14 UNF 2B O-RING PORT-TOP |
| Flow comp rpc setting | NO FLOW COMPENSATOR SETTING |
| Front mounting input shaft | 2 BOLT A (SAE J744 82 2) WITH 11 TOOTH 1632SPLINE (ANSI B92.1 1996 MOD.), 38[1.5] SHAFT EXT[FOR 18CC ONLY] |
| Identification packaging | MARK EATON PRODUCT NUMBER AND FULL MODEL CODE ON LABEL |
| Input shaft rotation | RIGHT HAND ROTATION (CW) RIGHT SIDE SUCTIONPORT LEFT SIDE PRESSURE PORT |
| Main ports size location | SIDE PORT; SUCTION: 1.25" SAE J518 4 BOLTSPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE61) WITH 716 14 UNC 2B THREADS;PRESSURE: .75"SAE J518 4 BOLT SPLIT FLANGE PORT STANDARDPRESSURE SERIES (CODE 61) WITH 38 16 UNC 2BTHREADS |
| Maximum displacement option | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| Paint | NO PAINT |
| PRESSURE COMP SETTING | 196.5-203.4 bar [2850-2950 lbf/in2] |
| PUMP SPECIAL FEATURES | NO PUMP SPECIAL FEATURES |
| Secondary comp setting | NO SECONDARY COMPENSATOR SETTING |
| Shaft seal | FLUOROCARBON RUBBER SHAFT SEAL |