Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | 00 | NO AUXILIARY MOUNT |
| Brand | DANFOSS | Danfoss |
| Code title | AEC | PRESSURE COMPENSATEDPRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | AA | PRESSURE FLOW COMPENSATOR WITH .4375 20 SAEO RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | B | SECOND DESIGN |
| Diagnostic pressure ports | 1 | .4375 20 UNF 2B SAE O RING PORTS SUCTION AND PRESSURE PLUGGED |
| Displacement | 028 | 28.0 CM3R [1.71 IN3R] |
| Drain port size location | B | .875-14 UNF 2B O-RING PORT-BOTTOM |
| Flow comp rpc setting | 39 | 21.4-24.1 bar [310-350 lbf/in2] |
| Front mounting input shaft | 09 | 2 BOLT B (SAE J744 101 2) WITH 13 TOOTH 1632SPLINE (ANSI B92.1 1996 MOD) 41.1[1.62] SHAFT EXT |
| Identification packaging | 01 | MARK EATON PRODUCT NUMBER AND FULL MODEL CODE ON LABEL |
| Input shaft rotation | R | RIGHT HAND ROTATION (CW) RIGHT SIDE SUCTIONPORT LEFT SIDE PRESSURE PORT |
| Main ports size location | AB | SIDE PORT; SUCTION: 1.625 12 UN 2B SAE O RING;PRESSURE: 1.0625 12 UN 2B SAE O RING |
| Maximum displacement option | 01 | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| Paint | 0B | BLACK PER SPEC 209-13B |
| Pressure comp setting | 14 | 148.2-155.1 bar [2150-2250 lbf/in2] |
| Product height in | 9.020 | |
| Product height mm | 229.108 | |
| Product length in | 9.680 | |
| Product length mm | 245.872 | |
| Product width in | 6.850 | |
| Product width mm | 173.990 | |
| Pump special features | 00 | NO PUMP SPECIAL FEATURES |
| Secondary comp setting | 00 | NO SECONDARY COMPENSATOR SETTING |
| Shaft seal | 1 | FLUOROCARBON RUBBER SHAFT SEAL |
