Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | 00 | NO AUXILIARY MOUNT |
| Brand | DANFOSS | Danfoss |
| CODE TITLE | AEC | PRESSURE COMPENSATEDPRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | AB | PRESSURE FLOW COMPENSATOR WITH M12 X 1.5METRIC O RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | B | SECOND DESIGN |
| Diagnostic pressure ports | 2 | M12 X 1.5 METRIC O RING PORTS SUCTION AND PRESSURE – PLUGGED |
| Displacement | 028 | 28.0 CM3R [1.71 IN3R] |
| Drain port size location | C | M22 X 1.5 METRIC O-RING PORT-TOP |
| Flow comp rpc setting | 20 | 17.24-19.99 bar [250-290 lbf/in2] |
| Front mounting input shaft | 05 | 2 BOLT B (SAE J744 101 2) WITH 22.2[.88] DIASTRAIGHT KEYED SHAFT (SAE J744 22 1 B |
| Identification packaging | 01 | MARK EATON PRODUCT NUMBER AND FULL MODEL CODE ON LABEL |
| Input shaft rotation | R | RIGHT HAND ROTATION (CW) RIGHT SIDE SUCTIONPORT LEFT SIDE PRESSURE PORT |
| Main ports size location | AD | SIDE PORT; SUCTION: M42 X 2 ISO METRIC;PRESSURE: M27 X 2 ISO METRIC |
| Maximum displacement option | 01 | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| Paint | CD | BLUE PRIMER PER SPEC 209-13CD (STANDARD) |
| PRESSURE COMP SETTING | 24 | 189.6-196.5 bar [2750-2850 lbf/in2] |
| Product height in | 9.020 | |
| Product height mm | 229.108 | |
| Product length in | 9.680 | |
| Product length mm | 245.872 | |
| Product width in | 6.850 | |
| Product width mm | 173.990 | |
| PUMP SPECIAL FEATURES | 00 | NO PUMP SPECIAL FEATURES |
| Secondary comp setting | 00 | NO SECONDARY COMPENSATOR SETTING |
| Shaft seal | 1 | FLUOROCARBON RUBBER SHAFT SEAL |
