Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
X20 series piston pumps
X20 series 220 piston pumps
222AK00024B
AEC028L05ABA1AA281400000100100CD01B
222AK00024B
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
222AK00024B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.980
Product height mm
202.692
Product length in
8.920
Product length mm
226.568
Product width in
6.850
Product width mm
173.990