Product specifications
Characteristic | Value |
---|---|
Aux mount output shaft | NO AUXILIARY MOUNT |
Brand | Danfoss |
CODE TITLE | 220 SERIES MOBILE PISTON PUMP |
CONTROL SPECIAL FEATURES | NO CONTROL SPECIAL FEATURES |
Controller type | PRESSURE COMPENSATOR |
Design code | SECOND DESIGN |
Diagnostic pressure ports | .4375-20 SAE O-RING -PLUGGED |
Displacement | 28.0 CM3R [1.71 IN3R] |
Drain port size location | .875-14 SAE O-RING -TOP |
Flow comp rpc setting | NO FLOW COMPENSATOR SETTING |
Front mounting input shaft | 2 BOLT B, .88" DIA SHAFT |
INPUT SHAFT ROTATION | RIGHT HAND ROTATION (CW) |
Identification packaging | MARK EATON PN AND MODEL CODE |
MAXIMUM DISPLACEMENT OPTION | EXT MANUAL ADJ (SET AT MAX) |
Main ports size location | RP IN1.6" OUT1"ORP |
PRESSURE COMP SETTING | [1700-1800 lbf/in2] |
PUMP SPECIAL FEATURES | NO PUMP SPECIAL FEATURES |
Paint | YELLOW PER SPEC 209-13CC |
Secondary comp setting | NO SECONDARY COMP SETTING |
Shaft seal | NITRILE SHAFT SEAL |