Product specifications
Characteristic | Value |
---|---|
Aux mount output shaft | NO AUXILIARY MOUNT |
Brand | Danfoss |
Code title | 220 SERIES MOBILE PISTON PUMP |
Control special features | NO CONTROL SPECIAL FEATURES |
Controller type | PRESSURE COMPENSATOR |
Design Code | SECOND DESIGN |
Diagnostic pressure ports | .4375-20 SAE O-RING -PLUGGED |
Displacement | 28.0 CM3R [1.71 IN3R] |
Drain port size location | .875-14 SAE O-RING -TOP |
Flow comp rpc setting | NO FLOW COMPENSATOR SETTING |
Front mounting input shaft | 2 BOLT B, 13T 16/32 PITCH |
Identification packaging | MARK EATON PN AND MODEL CODE |
Input shaft rotation | RIGHT HAND ROTATION (CW) |
Main ports size location | SP IN1.6" OUT1"ORP |
Maximum displacement option | EXT MANUAL ADJ (SET AT MAX) |
Paint | NO PAINT |
Pressure comp setting | [2850-2950 lbf/in2] |
Pump special features | NO PUMP SPECIAL FEATURES |
Secondary comp setting | NO SECONDARY COMP SETTING |
Shaft seal | FLUOROCARBON RUBBER SHAFT SEAL |