Product specifications
Characteristic | Value |
---|---|
Aux mount output shaft | NO AUXILIARY MOUNT |
CODE TITLE | 220 SERIES MOBILE PISTON PUMP |
Control special features | NO CONTROL SPECIAL FEATURES |
Controller type | PCLS WMETRIC LS PORT (LEFT) |
Design Code | SECOND DESIGN |
Diagnostic pressure ports | M12 X1.5 METRIC O-RING-PLUGGED |
Displacement | 28.0 CM3R [1.71 IN3R] |
Drain port size location | M22 X 1.5 METRIC O-RING-TOP |
Flow comp rpc setting | [250-290 lbf/in2] |
Front mounting input shaft | 2 BOLT B, .88" DIA SHAFT |
Identification packaging | MARK EATON PN AND MODEL CODE |
Input shaft rotation | RIGHT HAND ROTATION (CW) |
Main ports size location | SP INM42" OUT27" ISO MET |
Maximum displacement option | STANDARD DISPLACEMENT |
PRESSURE COMP SETTING | [3400-3500 lbf/in2] |
PUMP SPECIAL FEATURES | NO PUMP SPECIAL FEATURES |
Paint | BLUE PRIMER PER SPEC 209-13CD |
Secondary comp setting | NO SECONDARY COMP SETTING |
Shaft seal | FLUOROCARBON RUBBER SHAFT SEAL |