Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
X20 series piston pumps
X20 series 220 piston pumps
222AK00071B
220 SERIES MOBILE PISTON PUMP
222AK00071B
Where to buy
Export PDF
Tools
Add to comparison
222AK00071B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
9.020
Product height mm
229.108
Product length in
9.680
Product length mm
245.872
Product width in
6.850
Product width mm
173.990