Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CODE TITLE | AEC | PRESSURE COMPENSATEDPRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 0T | 24 V DC SOLENOID WITH AMP JR CONNECTOR |
| Controller type | AV | EH PROPORTIONAL PRESSURE CONTROL(INVERSE CONTROL)VERTICAL MOUNTING |
| Design code | B | SECOND DESIGN |
| Diagnostic pressure ports | 2 | M12 X 1.5 METRIC O RING PORTS SUCTION AND PRESSURE – PLUGGED |
| Drain port size location | C | M22 X 1.5 METRIC O-RING PORT-TOP |
| Input shaft rotation | L | LEFT HAND ROTATION (CCW) LEFT SIDE SUCTIONPORT RIGHT SIDE PRESSURE PORT |
| Main ports size location | AD | SIDE PORT; SUCTION: M42 X 2 ISO METRIC;PRESSURE: M27 X 2 ISO METRIC |
| Paint | CD | BLUE PRIMER PER SPEC 209-13CD (STANDARD) |
| PRESSURE COMP SETTING | 36 | 246.5-253.4 bar [3575-3675 lbf/in2] |
| Product height in | 9.020 | |
| Product height mm | 229.108 | |
| Product length in | 9.690 | |
| Product length mm | 246.126 | |
| Product width in | 6.850 | |
| Product width mm | 173.990 | |
| Shaft seal | 1 | FLUOROCARBON RUBBER SHAFT SEAL |
